IESNA:LM-63-2002
[TEST]P946800
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-6)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2B-830-U-T3R-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 80 CRI, 3000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III ROADWAY OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]8424
TILT=NONE
52 -1 1 37 22 1 1 0.5 1 0
1 1 73.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
1314 1233.7 1164 1081.5 999.1 948 929.9 932.6 948 967.7
1059.7 1345.4 1809.3 2274.2 2744.5 3104.6 3422.8 3672.8 3928.7 4093.1
4105.3 3901.5 2991.3 2606.2 2168.4 1473.6 912.9 721.4 484.6 255.4
127.7 96.8 61.7 36.2 14.4 0 0
1314 1244.8 1175.1 1093.2 1009.7 958.1 938.9 937.3 950.6 968.7
1039.5 1287.4 1733.2 2255.6 2706.7 3081.8 3412.1 3697.8 3937.2 4127.1
4169.7 4001.6 3122.2 2672.1 2255.1 1567.7 971.9 748.5 501.1 268.1
149 117 79.8 52.1 34 8 0
1314 1243.2 1177.8 1100.1 1018.7 968.2 946.9 942.7 951.2 967.7
1014 1195.9 1577.9 2076.3 2559.9 2990.8 3381.3 3715.4 4007.9 4251.6
4341 4267 3988.8 3136 2630.1 1940.7 1217.7 876.7 637.8 372.9
251.1 207.5 181.4 151.1 103.7 18.1 0
1314 1250.7 1187.9 1120.4 1047.5 993.2 969.3 959.7 962.9 975.7
998.5 1093.2 1346.4 1756.1 2243.4 2730.1 3209.4 3667.5 4077.1 4373.4
4553.2 4577.7 4444.7 4213.8 3836.1 3187.1 2602.4 1998.1 1339.5 620.3
314.9 207.5 156.9 103.7 41 0 0
1314 1253.3 1200.7 1143.8 1084.7 1039.5 1012.4 1001.7 1000.1 1010.2
1027.3 1062.4 1175.1 1428.9 1819.9 2283.8 2802.5 3337.1 3868 4314.4
4639.4 4815 4821.9 4693.7 4519.7 4281.9 3949.4 3376.5 2512 1517.2
648 225.6 94.2 52.7 20.7 1.6 0
1314 1264 1217.2 1177.8 1135.2 1101.2 1082.6 1074.1 1073 1081
1096.4 1118.8 1165.6 1269.8 1482.1 1809.8 2238.6 2728 3239.8 3747.3
4230.3 4639.4 4949.5 5074.6 5086.8 5080.9 5087.3 4943.7 4280.8 3042.9
1697 571.3 145.2 53.7 13.3 1.1 0
1314 1274.6 1239 1213.4 1193.2 1179.9 1177.3 1182.1 1191.6 1204.4
1223.6 1250.2 1284.7 1342.2 1437.9 1601.8 1856.6 2199.2 2585.4 3000.4
3451.5 3918 4372.3 4783 5145.8 5443.2 5754.4 6065.1 6059.3 5107.5
3171.7 1343.3 350 98.9 29.8 2.1 0
1314 1289 1267.7 1255.5 1253.9 1261.3 1276.8 1303.4 1328.9 1359.7
1401.2 1443.3 1485.3 1542.2 1616.7 1732.1 1910.9 2162 2456.2 2803.5
3199.3 3595.1 4007.4 4400 4906.5 5427.8 6060.9 6656.1 6955.1 6597.6
5201.7 2837.1 794.8 169.2 36.2 2.7 0
1314 1304.9 1297.5 1304.9 1320.4 1345.9 1378.4 1416.7 1452.8 1493.3
1537.4 1582.1 1629.5 1692.2 1774.7 1894.4 2060.4 2291.8 2579.6 2913.1
3315.8 3744.6 4222.3 4742.1 5305.4 5931.6 6592.3 7214.2 7534.4 7215.8
5679.4 2616.8 555.9 144.2 29.8 2.7 0
1314 1304.4 1302.3 1311.9 1330.5 1360.3 1397.5 1433.7 1475.7 1514.5
1558.2 1600.7 1649.7 1708.2 1792.8 1914.6 2084.3 2316.2 2609.9 2970
3378.6 3826.5 4314.9 4857 5434.7 6070.4 6733.3 7325.9 7590.3 7131.7
5353.9 2179 422.9 112.2 22.3 2.1 0
1314 1315.1 1323.6 1352.8 1388.5 1436.9 1495.4 1553.9 1611.9 1670.4
1727.3 1788.5 1854 1942.3 2071 2235.9 2438.1 2695.5 3004.1 3349.9
3719.1 4102.1 4516 4907 5265.5 5569.3 5804.4 5876.3 5614.5 4799
3079.1 903.8 164.4 50.5 12.8 4.3 0
1314 1319.8 1335.8 1367.7 1413.5 1470.9 1534.2 1600.7 1666.2 1725.7
1783.7 1840.1 1900.2 1973.6 2061.4 2180.6 2339.1 2532.2 2748.7 2972.7
3199.3 3427.6 3648.9 3823.9 3915.4 3916.4 3832.9 3643.5 3254.1 2703
1753.9 588.9 131.4 43.1 16.5 6.4 0
1314 1320.9 1340.6 1372.5 1419.9 1473.6 1530.5 1585.3 1631.6 1666.7
1686.9 1699.7 1703.9 1710.3 1723.1 1743.8 1799.2 1916.7 2065.7 2211.4
2306.7 2350.3 2341.8 2223.1 1962.5 1617.8 1235.3 809.7 471.3 254.3
136.2 60.1 25 10.1 3.7 0.5 0
1314 1324.1 1335.8 1358.1 1374.6 1383.7 1384.7 1363.5 1324.6 1258.1
1164.5 1047.5 914.5 780.4 651.1 530.4 422.4 349.5 324 320.8
324 321.8 289.4 229.3 163.8 109.6 72.9 55.3 45.8 37.2
28.7 18.1 7.4 3.2 1.1 0 0
1314 1324.6 1322 1303.9 1265 1206 1125.7 1009.7 858.1 682
517.6 383 285.7 234.1 215.5 211.7 209.1 205.9 200.6 194.7
185.7 166 136.7 106.4 81.9 64.9 51.6 40.4 31.4 23.4
15.4 7.4 3.2 1.1 0 0 0
1314 1317.2 1289 1220.9 1118.2 984.7 802.8 603.3 433 314.4
251.6 224.5 208 194.2 181.9 171.8 166.5 160.7 155.3 150
141.5 126.6 107.5 87.2 68.6 54.8 44.2 34 25.5 17.6
9 4.3 1.6 0 0 0 0
1314 1307.6 1242.7 1128.9 970.3 773.5 546.9 374 279.3 246.8
230.9 216 197.4 175 152.1 133 118.6 112.2 116.5 122.9
122.9 115.4 102.1 85.1 67 53.2 41.5 32.5 23.9 16
10.1 4.3 1.6 0 0 0 0
1314 1303.9 1207.6 1045.9 829.9 574.5 375 278.2 252.7 238.9
224.5 204.3 180.3 154.8 130.3 109.6 92.6 84.1 80.3 79.3
79.8 79.8 77.7 70.8 62.2 53.2 44.7 35.6 28.7 22.9
17 10.1 2.1 0 0 0 0
1314 1302.3 1178.9 987.4 730.9 468.7 308 262.3 247.9 234.6
216.5 193.1 167.6 141.5 119.2 100.5 88.8 82.5 78.2 74.5
70.8 67.6 64.9 61.7 57.5 51.6 44.2 37.2 31.9 26.1
19.2 11.7 2.1 0 0 0 0
1314 1295.9 1152.8 934.7 653.8 400 280.4 257.5 245.2 229.8
210.1 188.3 164.9 139.4 117 100.5 90.4 85.1 81.4 78.2
73.9 70.8 67 63.3 58.5 50.5 40.4 34.6 28.7 22.9
16 7.4 1.1 0 0 0 0
1314 1295.4 1144.8 915 622.4 374.5 271.8 255.4 244.2 227.7
207.5 187.3 165.4 141.5 118.6 101.1 91.5 86.2 81.9 78.7
75.5 71.8 67.6 62.8 55.9 45.2 33 27.7 22.3 16.5
10.6 3.7 0 0 0 0 0
1314 1296.4 1140 907 609.1 366.5 271.8 254.8 243.1 227.2
206.4 186.2 165.4 141 118.1 100.5 91.5 86.2 82.5 79.3
76.1 71.8 67.6 62.8 55.3 43.6 31.9 27.1 21.3 16
9.6 3.2 0 0 0 0 0
